Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A KR19 |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Slotted Head |
Lubrication Hole Location |
N/A Head |
Maximum Speed |
N/A 20000 rpm |
Radial Dynamic Load Capacity |
N/A 790 lbf |
Radial Static Load Capacity |
N/A 880 lbf |
Roller Diameter |
N/A 19 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 11 mm |
Stud Diameter |
N/A 8 mm |
Stud Length |
N/A 20 mm |
Thread Size |
N/A M8 |