Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A FLR-4 |
Axial Static Load Capacity |
N/A 12000 lb |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 4.9375 in |
Flange Thickness |
N/A 0.5930 in |
Lubrication Hole Location |
N/A None |
Operating Temperature [Max] |
N/A 250 ºF |
Radial Dynamic Load Capacity |
N/A 14270 lb |
Radial Static Load Capacity |
N/A 20000 lb |
Roller Diameter |
N/A 4.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 2.0000 in |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.7500 in |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 7.90 lb |
Features & Benefits |
N/A
|