Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A FLR-6 |
Axial Static Load Capacity |
N/A 33100 lb |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 6.9375 in |
Flange Thickness |
N/A 0.7180 in |
Lubrication Hole Location |
N/A None |
Operating Temperature [Max] |
N/A 250 ºF |
Radial Dynamic Load Capacity |
N/A 35840 lb |
Radial Static Load Capacity |
N/A 56400 lb |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 3.0000 in |
Stud Diameter |
N/A 2.5000 in |
Stud Length |
N/A 5.5000 in |
Thread Size |
N/A 2-1/2-12 |
Weight |
N/A 29.500 lb |