Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A FLRC-3 |
Axial Static Load Capacity |
N/A 4570 lb |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 3.9375 in |
Flange Thickness |
N/A 0.5930 in |
Lubrication Hole Location |
N/A None |
Operating Temperature [Max] |
N/A 250 ºF |
Radial Dynamic Load Capacity |
N/A 10890 lb |
Radial Static Load Capacity |
N/A 7630 lb |
Roller Diameter |
N/A 3.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.8125 in |
Stud Diameter |
N/A 1.0000 in |
Stud Length |
N/A 2.2500 in |
Thread Size |
N/A 1-14 |
Weight |
N/A 4.700 lb |