Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPJ-50 |
Axial Static Load Capacity |
N/A 4450 N |
Bearing Element |
N/A Balls - One Row |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 68 mm |
Flange Thickness |
N/A 14 mm |
Lubrication Hole Location |
N/A None |
Operating Temperature [Max] |
N/A 250 ºF |
Radial Dynamic Load Capacity |
N/A 17020 N |
Radial Static Load Capacity |
N/A 7210 N |
Roller Diameter |
N/A 50 mm |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 40 mm |
Stud Diameter |
N/A 16 mm |
Stud Length |
N/A 50 mm |
Weight |
N/A 1.54 lb |