Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CDC-2.25 |
Series |
N/A CDC |
Bearing Element |
N/A Cylindrical Rollers - Two Rows |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946100030 |
Radial Dynamic Load Capacity |
N/A 12140 lbf |
Radial Static Load Capacity |
N/A 15309 lbf |
Roller Diameter |
N/A 2.2500 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.2500 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.0000 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 1.54 lb |
Features & Benefits |
N/A
|