Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CXR-1.75 |
Series |
N/A CXR |
Axial Dynamic Load Capacity |
N/A 764.000 lbf |
Axial Static Load Capacity |
N/A 287.000 lbf |
Bearing Element |
N/A Balls - Two Rows |
UPC Code |
N/A 841946101525 |
Radial Dynamic Load Capacity |
N/A 1683 lbf |
Radial Static Load Capacity |
N/A 1147 lbf |
Roller Diameter |
N/A 1.7500 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.7500 in |
Stud Length |
N/A 1.7500 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 0.8800 in |
Thread Size |
N/A 3/4-16 |
Weight |
N/A 0.74 lb |