Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CXR-6.00 |
Series |
N/A CXR |
Axial Dynamic Load Capacity |
N/A 14150 lbf |
Axial Static Load Capacity |
N/A 32900 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
UPC Code |
N/A 841946101860 |
Radial Dynamic Load Capacity |
N/A 35830 lbf |
Radial Static Load Capacity |
N/A 56200 lbf |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 3.25 in |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 2.5000 in |
Stud Length |
N/A 6.0000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 3.0000 in |
Thread Size |
N/A 2-1/2-12 |
Weight |
N/A 30.970 lb |