Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A SCCF-2.00-SH-THT |
Series |
N/A SCCF-SH |
Bearing Element |
N/A Needle Rollers - One Row |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946106889 |
Radial Dynamic Load Capacity |
N/A 8090 lbf |
Radial Static Load Capacity |
N/A 21140 lbf |
Roller Diameter |
N/A 2.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.2500 in |
Seal Type |
N/A Moly-Filled Nylon Lip |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.0000 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 1.30 lb |