Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CXRE-1.75-R |
Series |
N/A CXRE |
Axial Dynamic Load Capacity |
N/A 764.000 lbf |
Axial Static Load Capacity |
N/A 287.000 lbf |
Bearing Element |
N/A Balls - Two Rows |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946128232 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.0300 in |
Radial Dynamic Load Capacity |
N/A 1683 lbf |
Radial Static Load Capacity |
N/A 1147 lbf |
Roller Diameter |
N/A 1.7500 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.7500 in |
Stud Length |
N/A 1.7500 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 0.9000 in |
Thread Size |
N/A 3/4-16 |
Weight |
N/A 0.88 lb |
Features & Benefits |
N/A Crowned XR Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. |