Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CXRE-2.50-R |
Series |
N/A CXRE |
Axial Dynamic Load Capacity |
N/A 2407 lbf |
Axial Static Load Capacity |
N/A 877 lbf |
Bearing Element |
N/A Balls - Two Rows |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946129529 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.5300 in |
Radial Dynamic Load Capacity |
N/A 5390 lbf |
Radial Static Load Capacity |
N/A 3507 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.5000 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 1.0000 in |
Stud Length |
N/A 2.2500 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.1300 in |
Thread Size |
N/A 1-14 |
Weight |
N/A 2.30 lb |
Features & Benefits |
N/A Crowned XR Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. |