Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CXRE-1.50-HT |
Series |
N/A CXRE |
Axial Dynamic Load Capacity |
N/A 641 lbf |
Axial Static Load Capacity |
N/A 278 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946139962 |
Operating Temperature [Max] |
N/A 350 ºF |
Overall Width |
N/A 0.9100 in |
Radial Dynamic Load Capacity |
N/A 1276 lbf |
Radial Static Load Capacity |
N/A 1114 lbf |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 0.8800 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 0.6250 in |
Stud Length |
N/A 1.5000 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 0.7500 in |
Thread Size |
N/A 5/8-18 |
Weight |
N/A 0.53 lb |
Features & Benefits |
N/A Crowned XR Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. |