Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NCXR-2.25 |
Series |
N/A NCXR |
Axial Dynamic Load Capacity |
N/A 1591 lbf |
Axial Static Load Capacity |
N/A 562 lbf |
UPC Code |
N/A 841946136855 |
Radial Dynamic Load Capacity |
N/A 2248 lbf |
Radial Static Load Capacity |
N/A 1591 lbf |
Roller Diameter |
N/A 2.2500 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.2500 in |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.0000 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 0.99 lb |
Features & Benefits |
N/A
|