Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NCXR-3.25A |
Series |
N/A NCXR |
Axial Dynamic Load Capacity |
N/A 2884.000 lbf |
Axial Static Load Capacity |
N/A 1147.000 lbf |
UPC Code |
N/A 841946136893 |
Radial Dynamic Load Capacity |
N/A 4586 lbf |
Radial Static Load Capacity |
N/A 2884 lbf |
Roller Diameter |
N/A 3.2500 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.7500 in |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1-1/4 in |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 1.75 lb |
Features & Benefits |
N/A
|