Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NCXR-4.00A |
Series |
N/A NCXR |
Axial Dynamic Load Capacity |
N/A 3145 lbf |
Axial Static Load Capacity |
N/A 1304 lbf |
UPC Code |
N/A 841946136916 |
Radial Dynamic Load Capacity |
N/A 5216 lbf |
Radial Static Load Capacity |
N/A 3145 lbf |
Roller Diameter |
N/A 4.0000 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 2.2500 in |
Stud Diameter |
N/A 1.5000 in |
Stud Length |
N/A 3.5000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.5000 in |
Thread Size |
N/A 1-1/2-12 |
Weight |
N/A 4.75 lb |
Features & Benefits |
N/A
|