Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CXR-7.00-R |
Series |
N/A CXR-R |
Axial Dynamic Load Capacity |
N/A 17400 lbf |
Axial Static Load Capacity |
N/A 48400 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
UPC Code |
N/A 841946135025 |
Radial Dynamic Load Capacity |
N/A 42400 lbf |
Radial Static Load Capacity |
N/A 79800 lbf |
Roller Diameter |
N/A 7.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 3.75 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 3.0000 in |
Stud Length |
N/A 7.6900 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 4.1300 in |
Thread Size |
N/A 3-12 |
Weight |
N/A 52.660 lb |