Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTRE-150 |
Series |
N/A MPTRE |
Axial Dynamic Load Capacity |
N/A 14134.831 lbf |
Axial Static Load Capacity |
N/A 32876.404 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 2 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946133397 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 76 mm |
Radial Dynamic Load Capacity |
N/A 35730.337 lbf |
Radial Static Load Capacity |
N/A 55955.056 lbf |
Roller Diameter |
N/A 150 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 74.40 mm |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 64 mm |
Stud Length |
N/A 140 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 82 mm |
Thread Size |
N/A M64 x 6 |
Weight |
N/A 28.6 lb |