COMPANY HEADER
Print Back
PTRE175R Follower: Eccentric Stud Type
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PTRE-1.75-R

Series

N/A PTRE

Axial Dynamic Load Capacity

N/A 1101 lbf

Axial Static Load Capacity

N/A 348 lbf

Bearing Element

N/A Balls - Two Rows

Eccentricity

N/A 0.03 in

Lubrication Type

N/A Regreasable

UPC Code

N/A 00841946126344

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 1.1900 in

Radial Dynamic Load Capacity

N/A 2651 lbf

Radial Static Load Capacity

N/A 1394 lbf

Roller Diameter

N/A 1.7500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Cylindrical

Roller Width

N/A 1.1300 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 0.7500 in

Stud Length

N/A 1.7500 in

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 0.8950 in

Thread Size

N/A 3/4-16

Weight

N/A 0.96 lb

Features & Benefits

Features & Benefits

N/A Plain/Cylindrical Track Rollers effectively carry radial loads and can be utilized to provide "flotation” when used in tandem with locational units (Flanged, V-Grooved etc.) in response to application misalignment.