Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PDCE-2.50-R |
Series |
N/A PDCE |
Bearing Element |
N/A Cylindrical Rollers - Two Rows |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946129062 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.5300 in |
Radial Dynamic Load Capacity |
N/A 18592 lbf |
Radial Static Load Capacity |
N/A 24279 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 1.5000 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 1.0000 in |
Stud Length |
N/A 1.1250 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.1250 in |
Thread Size |
N/A 1-14 |
Weight |
N/A 2.49 lb |