Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NPTRE-1.125 |
Series |
N/A NPTRE |
Axial Dynamic Load Capacity |
N/A 331 lbf |
Axial Static Load Capacity |
N/A 60 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946125057 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 0.7810 in |
Radial Dynamic Load Capacity |
N/A 956 lbf |
Radial Static Load Capacity |
N/A 480 lbf |
Roller Diameter |
N/A 1.1250 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 0.7510 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.4370 in |
Stud Length |
N/A 1.0000 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Non-Metallic |
Thread Length |
N/A 0.5200 in |
Thread Size |
N/A 7/16-20 |