Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PTRE-1.125-HT |
Series |
N/A PTRE |
Axial Dynamic Load Capacity |
N/A 282 lbf |
Axial Static Load Capacity |
N/A 58 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946126245 |
Operating Temperature [Max] |
N/A 350 ºF |
Overall Width |
N/A 0.7810 in |
Radial Dynamic Load Capacity |
N/A 786 lbf |
Radial Static Load Capacity |
N/A 467 lbf |
Roller Diameter |
N/A 1.1250 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 0.7510 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 0.4370 in |
Stud Length |
N/A 1.0000 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 0.5200 in |
Thread Size |
N/A 7/16-20 |
Weight |
N/A 0.220 lb |