Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTRE-32 |
Series |
N/A MPTRE |
Axial Dynamic Load Capacity |
N/A 426.966 lbf |
Axial Static Load Capacity |
N/A 78.652 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.5 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946138330 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 22 mm |
Radial Dynamic Load Capacity |
N/A 1229.213 lbf |
Radial Static Load Capacity |
N/A 638.202 lbf |
Roller Diameter |
N/A 32 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 21.20 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 12 mm |
Stud Length |
N/A 25 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 14 mm |
Thread Size |
N/A M12 x 1.5 |
Weight |
N/A 0.38 lb |