Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTRE-125 |
Series |
N/A MPTRE |
Axial Dynamic Load Capacity |
N/A 13258.427 lbf |
Axial Static Load Capacity |
N/A 32067.416 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 1.50 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946132888 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 76 mm |
Radial Dynamic Load Capacity |
N/A 35730.337 lbf |
Radial Static Load Capacity |
N/A 58359.551 lbf |
Roller Diameter |
N/A 125 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 74.40 mm |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 48 mm |
Stud Length |
N/A 105 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 60 mm |
Thread Size |
N/A M48 x 5 |
Weight |
N/A 7.48 lb |