Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PXRE-3.00A-R |
Series |
N/A PXRE |
Axial Dynamic Load Capacity |
N/A 2884.000 lbf |
Axial Static Load Capacity |
N/A 1147.000 lbf |
Bearing Element |
N/A Balls - Two Rows |
Eccentricity |
N/A 0.060 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946129666 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.7800 in |
Radial Dynamic Load Capacity |
N/A 6118 lbf |
Radial Static Load Capacity |
N/A 4586 lbf |
Roller Diameter |
N/A 3.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 1.7500 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.2700 in |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 4.00 lb |