Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PXRE-1.75-HT |
Series |
N/A PXRE |
Axial Dynamic Load Capacity |
N/A 641 lbf |
Axial Static Load Capacity |
N/A 278 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946139757 |
Operating Temperature [Max] |
N/A 350 ºF |
Overall Width |
N/A 1.0300 in |
Radial Dynamic Load Capacity |
N/A 1276 lbf |
Radial Static Load Capacity |
N/A 1114 lbf |
Roller Diameter |
N/A 1.7500 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 1 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 0.7500 in |
Stud Length |
N/A 1.7500 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 0.9000 in |
Thread Size |
N/A 3/4-16 |
Weight |
N/A 0.84 lb |