COMPANY HEADER
Print Back
RBY 1-5/8 Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400022235

Manufacturer Part Number

N/A RBY 1-5/8

Closure Type

N/A Sealed

Finish/Coating

N/A Black Oxide

Maximum Speed

N/A 6200 rpm

Operating Temperature Range

N/A -20 to 250 ºF

Radial Dynamic Load Capacity

N/A 6200 lbf

Radial Static Load Capacity

N/A 7000 lbf

Roller Diameter

N/A 1.6250 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 0.875 in

Series

N/A RBY

Weight

N/A 0.44 lb