COMPANY HEADER
Print Back
RBY 3-1/4 Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400022273

Manufacturer Part Number

N/A RBY 3-1/4

Closure Type

N/A Sealed

Finish/Coating

N/A Black Oxide

Maximum Speed

N/A 3100 rpm

Operating Temperature Range

N/A -20 to 250 ºF

Radial Dynamic Load Capacity

N/A 28900 lbf

Radial Static Load Capacity

N/A 39100 lbf

Roller Diameter

N/A 3.2500 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.7500 in

Series

N/A RBY

Weight

N/A 3.43 lb