Brands |
N/A HexLube® |
Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400006068 |
Manufacturer Part Number |
N/A H52LW |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Black Oxide |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End |
Lubrication Type |
N/A Stud End |
Maximum Speed |
N/A 3100 rpm |
Radial Dynamic Load Capacity |
N/A 3600 lbf |
Radial Static Load Capacity |
N/A 7900 lbf |
Roller Diameter |
N/A 1.6250 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.875 in |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 1.5000 in |
Stud Type |
N/A Heavy Stud |
Thread Size |
N/A 7/8 -14 |
Weight |
N/A 0.7 lb |