Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400038038 |
Manufacturer Part Number |
N/A CRBC 2-1/4 |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Hex Size |
N/A 7/16 in |
Lubrication Holes |
N/A No Holes |
Maximum Speed |
N/A 4100 rpm |
Radial Dynamic Load Capacity |
N/A 12400 lbf |
Radial Static Load Capacity |
N/A 17200 lbf |
Roller Diameter |
N/A 2.2500 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.2500 in |
Series |
N/A CRBC |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Type |
N/A Plain |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 1.61 lb |