Brands |
N/A HexLube® |
Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400004361 |
Manufacturer Part Number |
N/A CH 40 LW |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Black Oxide |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End |
Lubrication Type |
N/A Stud End |
Maximum Speed |
N/A 3900 rpm |
Radial Dynamic Load Capacity |
N/A 2440 lbf |
Radial Static Load Capacity |
N/A 5800 lbf |
Roller Diameter |
N/A 1.2500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 0.7500 in |
Series |
N/A CH |
Stud Diameter |
N/A 0.7500 in |
Stud Length |
N/A 1.2500 in |
Stud Type |
N/A Heavy Stud |
Thread Size |
N/A 3/4-6 |
Weight |
N/A 0.38 lb |