COMPANY HEADER
Print Back
S 60 LW SOC HD Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A S60LW

Series

N/A S

Axial Dynamic Load Capacity

N/A 6400 lbf

Axial Static Load Capacity

N/A 12400 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 2600 rpm

Radial Static Load Capacity

N/A 7800 lb

Roller Diameter

N/A 1.8750 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1 in

Stud Diameter

N/A 0.7500 in

Stud Length

N/A 1.7500 in

Thread Size

N/A 3/4-16

Outside Diameter Configuration

N/A Straight

Weight

N/A 0.83 lb

Features & Benefits

Features & Benefits

N/A
  • Allows hex head cam followers to be relubricated through the hex head for convenience in tight spaces or when stud access is impossible
  • Universal design can also eliminate the need to stock both screwdriver slot and unsealed cam followers
  • Designed for applications such as automation and production equipment, bottling and canning, printing machinery, material handling, construction equipment, transfer lines, food processing, and packing equipment
  • Hex type: Hex hole