Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A H48LW |
Series |
N/A H |
Axial Dynamic Load Capacity |
N/A 4900 lbf |
Axial Static Load Capacity |
N/A 11300 lbf |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End Stud Side |
Maximum Speed |
N/A 3100 rpm |
Radial Static Load Capacity |
N/A 7900 lb |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.875 in |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 1.5000 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 0.62 lb |
Features & Benefits |
N/A
|