Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A S20LWX |
Series |
N/A S |
Axial Dynamic Load Capacity |
N/A 1060 lbf |
Axial Static Load Capacity |
N/A 1700 lbf |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 1/2 in |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End |
Maximum Speed |
N/A 5000 rpm |
Roller Diameter |
N/A 0.6250 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.4375 in |
Stud Diameter |
N/A 0.2500 in |
Stud Length |
N/A 0.7500 in |
Thread Size |
N/A 1/4-28 |
Weight |
N/A 0.06 lb |