Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A S52LWX |
Series |
N/A S |
Axial Dynamic Load Capacity |
N/A 5000 lbf |
Axial Static Load Capacity |
N/A 8800 lbf |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 1.187 in |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End |
Maximum Speed |
N/A 3100 rpm |
Radial Static Load Capacity |
N/A 5100 lb |
Roller Diameter |
N/A 1.6250 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.875 in |
Stud Diameter |
N/A 0.6250 in |
Stud Length |
N/A 1.5000 in |
Thread Size |
N/A 5/8-18 |
Weight |
N/A 0.67 lb |
Features & Benefits |
N/A
|