Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400022181 |
Manufacturer Part Number |
N/A RBC 5 |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Black Oxide |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A None |
Lubrication Type |
N/A None |
Maximum Speed |
N/A 2000 rpm |
Radial Dynamic Load Capacity |
N/A 35000 lbf |
Radial Static Load Capacity |
N/A 43700 lbf |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.7500 in |
Stud Diameter |
N/A 2.0000 in |
Stud Length |
N/A 5.0620 in |
Stud Type |
N/A Standard |
Thread Size |
N/A 2-12 |
Weight |
N/A 18.70 lb |