Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A RBC11/4 |
Bearing Element |
N/A Cylindrical Rollers |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 7500 rpm |
Radial Dynamic Load Capacity |
N/A 4100 lbf |
Radial Static Load Capacity |
N/A 4300 lbf |
Roller Diameter |
N/A 1.2500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.7500 in |
Stud Diameter |
N/A 0.5000 in |
Stud Length |
N/A 1.2500 in |
Thread Size |
N/A 1/2-20 |
Weight |
N/A 0.29 lb |