Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400020637 |
Manufacturer Part Number |
N/A H224LW |
Prop 65 |
N/A Yes |
Bearing Element |
N/A Needle Roller Cam Follower |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Black Oxide |
Head Type |
N/A Hex Head |
Hex Size |
N/A 1-1/4 in |
Lubrication Holes |
N/A Hex Head |
Lubrication Type |
N/A Hex Head, Stud End |
Maximum Speed |
N/A 700 rpm |
Radial Dynamic Load Capacity |
N/A 79400 lbf |
Radial Static Load Capacity |
N/A 237800 lbf |
Roller Diameter |
N/A 7.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 3.75 in |
Stud Diameter |
N/A 3.5 in |
Stud Length |
N/A 7.688 in |
Stud Type |
N/A Heavy Stud |
Thread Size |
N/A 3 1/2- 4 |
Stud Material |
N/A Chrome Steel |
Thread Length |
N/A 4.125 in |
Duty Type |
N/A Heavy-Duty |
Weight |
N/A 59.2 lb |