Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A H160LW |
Series |
N/A H |
Axial Dynamic Load Capacity |
N/A 44900 lbf |
Axial Static Load Capacity |
N/A 136000 lbf |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End Stud Side |
Maximum Speed |
N/A 1000 rpm |
Radial Static Load Capacity |
N/A 99000 lb |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.7500 in |
Stud Diameter |
N/A 2.5000 in |
Stud Length |
N/A 5.0625 in |
Thread Size |
N/A 2-1/2-12 |
Weight |
N/A 21.4 lb |