Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400024482 |
Manufacturer Part Number |
N/A S16NLW |
Series |
N/A S |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Black Oxide |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A None |
Lubrication Type |
N/A None |
Maximum Speed |
N/A 5000 rpm |
Roller Diameter |
N/A 0.5000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.3440 in |
Stud Diameter |
N/A 0.1900 in |
Stud Length |
N/A 0.5000 in |
Stud Type |
N/A Standard |
Thread Size |
N/A 10-32 |
Weight |
N/A 0.02 lb |