COMPANY HEADER
Print Back
PTRC3-1/2H 705994 RAGSDALE
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400980719

Manufacturer Part Number

N/A PTRC3-1/2H

Series

N/A PDTR

Closure Type

N/A Sealed

Finish/Coating

N/A Black Oxide

Head Type

N/A Hex Head

Radial Dynamic Load Capacity

N/A 22300 lbf

Radial Static Load Capacity

N/A 33300 lbf

Roller Diameter

N/A 3.5000 in

Roller Material

N/A 52100 Bearing Quality Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.8850 in

Stud Diameter

N/A 1.3750 in

Stud Length

N/A 2.7500 in

Stud Type

N/A Standard

Thread Size

N/A 1.375-12