Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400024536 |
Manufacturer Part Number |
N/A S20NLW |
Series |
N/A CS |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Open |
Head Type |
N/A Hex Head |
Hex Size |
N/A 1/8 in |
Lubrication Holes |
N/A Hex Head |
Maximum Speed |
N/A 5000 rpm |
Radial Dynamic Load Capacity |
N/A 1060 lbf |
Radial Static Load Capacity |
N/A 1700 lbf |
Roller Diameter |
N/A 0.6250 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.4380 in |
Stud Diameter |
N/A 0.2500 in |
Stud Length |
N/A 0.7500 in |
Stud Type |
N/A Plain |
Thread Size |
N/A 1/4-28 |
Weight |
N/A 0.048 lb |