Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A H60 |
Series |
N/A H |
Axial Dynamic Load Capacity |
N/A 6400 lbf |
Axial Static Load Capacity |
N/A 15850 lbf |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Open |
Head Type |
N/A Slotted Head |
Lubrication Hole Location |
N/A Stud End Stud Side |
Maximum Speed |
N/A 2600 rpm |
Radial Static Load Capacity |
N/A 11400 lb |
Roller Diameter |
N/A 1.8750 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1 in |
Stud Diameter |
N/A 1.0000 in |
Stud Length |
N/A 1.7500 in |
Thread Size |
N/A 1-14 |
Weight |
N/A 1.09 lb |