COMPANY HEADER
Print Back
CR 11/16 Cam Follower (CTA 15)
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A CR 11/16 C

Bearing Element

N/A Needle Rollers

Closure Type

N/A Open

Eccentric Stud Diameter

N/A 0.2500 in

Head Type

N/A Slotted Head

Roller Diameter

N/A 0.6875 in

Roller Material

N/A Steel

Roller Shape

N/A Crowned

Roller Width

N/A 0.4375 in

Stud Length

N/A 0.7500 in

Stud Type

N/A Regular

Thread Size

N/A 1/4-28