Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A MCR-30 |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Open |
Head Type |
N/A Slotted Head |
Radial Dynamic Load Capacity |
N/A 8100 lb |
Roller Diameter |
N/A 30 mm |
Roller Material |
N/A Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 12 mm |
Stud Diameter |
N/A 12 mm |
Stud Length |
N/A 25 mm |
Stud Type |
N/A Single Row |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |