Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A YR-3-1/2-X |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 1.1250 in |
Closure Type |
N/A Sealed |
Overall Width |
N/A 2.0625 in |
Radial Dynamic Load Capacity |
N/A 24660 lb |
Radial Static Load Capacity |
N/A 63300 lb |
Roller Diameter |
N/A 3.5000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.0000 in |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |