COMPANY HEADER
Print Back
NATR 8 PP Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A NATR 8 PP

Bearing Element

N/A Needle Rollers

Bore Diameter

N/A 8 mm

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A Inner Ring

Maximum Speed

N/A 15000 rpm

Operating Temperature Range

N/A -30 to 100 ÂșC

Radial Dynamic Load Capacity

N/A 1240 lbf

Radial Static Load Capacity

N/A 1440 lbf

Roller Diameter

N/A 24 mm

Roller Shape

N/A Crowned

Roller Width

N/A 14 mm