Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NA2200-2RSR |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 10 mm |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 11000 rpm |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Radial Dynamic Load Capacity |
N/A 1570 lbf |
Radial Static Load Capacity |
N/A 1800 lbf |
Roller Diameter |
N/A 30 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 14 mm |
Weight |
N/A 0.16 lb |