Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NUTR35 |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 35 mm |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 2100 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 10100 lbf |
Radial Static Load Capacity |
N/A 13700 lbf |
Roller Diameter |
N/A 72 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 28 mm |
Weight |
N/A 1.66 lb |