COMPANY HEADER
Print Back
RNA22/6-2RSR Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RNA22/6-2RSR

Bearing Element

N/A Needle Rollers

Bore Diameter

N/A 10 mm

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A None

Maximum Speed

N/A 18000 rpm

Operating Temperature Range

N/A -30 to 120 ÂșC

Radial Dynamic Load Capacity

N/A 880 lbf

Radial Static Load Capacity

N/A 830 lbf

Roller Diameter

N/A 19 mm

Roller Shape

N/A Crowned

Roller Width

N/A 11.8 mm