Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A LR5007-2RS |
Bearing Element |
N/A Balls - Two Rows |
Bore Diameter |
N/A 35 mm |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 6600 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Radial Dynamic Load Capacity |
N/A 3900 lbf |
Radial Static Load Capacity |
N/A 2950 lbf |
Roller Diameter |
N/A 68 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 20 mm |
Weight |
N/A 0.79 lb |